Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
DINKLE
Description
DKB100N - Feed-Through single level,Screw Connection,Width:25.00mm,M8,600V,200A
Bill of material
DKB100N
Preview
Name
DKB100N
Product Category
Feed-Through single level
Color
BLACK (default)
Connection method
Screw Connection
Length
62 mm
Width
25 mm
Height
47(TS-35)/54.5(TS-35/15) mm
Circuit diagram
1
Level
1
Connection points
2
Insulating material
PC
Insulating material group
IIIa
UL94 Flammability rating
V2
Insulation resistance
≥1000MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Ni PLATED
Rated Voltage
800 V
Rated Current
150 A
Rated Voltage(III/3)
800 V
Rated Impulse Voltage(III/3)
8 kV
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
200 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
200 A
Screw thread
M8
Screwdriver size
PH3
Stripping Length
The stripping length depends on the specification provided by the cable mm
Mounting rail
TS-35、TS-35/15
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Operating temperature max
125
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices