Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKB500 - Feed-Through single level,Screw Connection,Width:60.00mm,M16,1000V,620A
Bill of material
DKB500
Preview
Name
DKB500
Product Category
Feed-Through single level
Color
BLACK (default)
Connection method
Screw Connection
Length
111 mm
Width
60 mm
Height
78 mm
Circuit diagram
1
Level
1
Connection points
2
Insulating material
PC
Insulating material group
IIIa
UL94 Flammability rating
V2
Insulation resistance
≥1000MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Ni PLATED
Rated Voltage
1000 V
Rated Current
520 A
Rated Voltage(III/3)
1000 V
Rated Impulse Voltage(III/3)
8 kV
Rated Voltage (UL/CUL Group C)
1000 V
Rated Current (UL/CUL Group C)
475 (350 ~750)kcmil).620 2X(250~350)kcmil A
Rated Voltage (UL Group E)
1000 V
Rated Current (UL Group E)
475 (350 ~750 )kcmil),620 2X(250~350)kcmil A
Min. wire connection acc. to UL/CUL
350(kcmil),2X250(kcmil) AWG
Max. wire connection acc. to UL/CUL
750(kcmil),2X350(kcmil) AWG
Screw thread
M16
Screwdriver size
1.6x8
Stripping Length
The stripping length depends on the specification provided by the cable lug manufacturer mm
Mounting rail
TS-35N、TS-35/15N
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Operating temperature max
125
Operating temperature min
-40
UL Recognized
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices