Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
DINKLE
Description
DP4N-TN-PE - Grounding Terminal Block,Push-in Design,Width:6.10mm,600V
Bill of material
DP4N-TN-PE
Name
DP4N-TN-PE
Preview
Product Category
Grounding Terminal Block
Pitch
6.10 mm
Color
YELLOW-GREEN (default)
Connection method
Push-in Design
Length
67.3 mm
Width
6.1 mm
Height
36.5(TS-35N)/44(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
3
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
800 V
Rated Voltage(III/3)
800 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
0.2 mm²
Conductor cross section solid. max
6 mm²
Conductor cross section stranded. min
0.2 mm²
Conductor cross section stranded. max
4 mm²
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
Conductor cross section flexible,with max ferrule without insulation
4 mm²
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
Conductor cross section flexible,with max ferrule with insulation
4 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
1 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Voltage (UL/CUL Group C)
600 V
Min. wire connection acc. to UL/CUL
24 AWG
Max. wire connection acc. to UL/CUL
10 AWG
Min. solid wire connection acc. to UL/CUL
24 AWG
Max. solid wire connection acc. to UL/CUL
10 AWG
Screwdriver size
0.8x4
Stripping Length
12 mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
YES
Grounding connection
YES
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
プレビュー
見積り依頼
3D
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください