Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
DINKLE
Description
DK240 - Single Level Feed-Through Terminal Block,Screw Connection,Width:43.00mm,M10,600V,370A
Bill of material
DK240
Name
DK240
Preview
Product Category
Single Level Feed-Through Terminal Block
Pitch
43.00 mm
Color
GREY (default)
Connection method
Screw Connection
Length
93.1 mm
Width
43 mm
Height
126(TS-35N)/133.5(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1000 V
Rated Current
415 A
Rated Voltage(III/3)
1000 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
95 mm²
Conductor cross section solid. max
240 mm²
Conductor cross section stranded. min
95 mm²
Conductor cross section stranded. max
240 mm²
Conductor cross section flexible,with min ferrule without insulation
95 mm²
Conductor cross section flexible,with max ferrule without insulation
185 mm²
Conductor cross section flexible,with min ferrule with insulation
95 mm²
Conductor cross section flexible,with max ferrule with insulation
185 mm²
2 conductors with same cross section,solid,min
95 mm²
2 conductors with same cross section,solid,max
95 mm²
2 conductors with same cross section,stranded,min
95 mm²
2 conductors with same cross section,stranded,max
95 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
370 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
370 A
Rated Voltage (UL/CUL Group D)
600 V
Rated Current (UL/CUL Group D)
5 A
Min. wire connection acc. to UL/CUL
300Kcmil AWG
Max. wire connection acc. to UL/CUL
500kcmil AWG
Min. solid wire connection acc. to UL/CUL
300Kcmil AWG
Max. solid wire connection acc. to UL/CUL
500kcmil AWG
Screw thread
M10
Screwdriver size
#8
Stripping Length
30~35 mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
NO
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
Explosion-proof Approval
YES
LR Approval
YES
RoHS Approval
YES
Preview - Generation
Náhled
Quotation
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady