카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
DINKLE
Description
DK95-PE - Grounding Terminal Block,Screw Connection,Width:25.00mm,M8,600V
Bill of material
DK95-PE
Name
DK95-PE
Preview
Product Category
Grounding Terminal Block
Pitch
25.00 mm
Color
YELLOW-GREEN (default)
Connection method
Screw Connection
Length
80 mm
Width
25 mm
Height
89.9(TS-35N)/97.4(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1000 V
Rated Voltage(III/3)
1000 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
35 mm²
Conductor cross section solid. max
95 mm²
Conductor cross section stranded. min
35 mm²
Conductor cross section stranded. max
95 mm²
Conductor cross section flexible,with min ferrule without insulation
35 mm²
Conductor cross section flexible,with max ferrule without insulation
95 mm²
Conductor cross section flexible,with min ferrule with insulation
35 mm²
Conductor cross section flexible,with max ferrule with insulation
95 mm²
2 conductors with same cross section,solid,min
35 mm²
2 conductors with same cross section,solid,max
35 mm²
2 conductors with same cross section,stranded,min
35 mm²
2 conductors with same cross section,stranded,max
35 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
35 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
35 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Voltage (UL/CUL Group C)
600 V
Rated Voltage (UL/CUL Group D)
600 V
Min. wire connection acc. to UL/CUL
2 AWG
Max. wire connection acc. to UL/CUL
4/0 AWG
Min. solid wire connection acc. to UL/CUL
2 AWG
Max. solid wire connection acc. to UL/CUL
4/0 AWG
Screw thread
M8
Screwdriver size
#6
Stripping Length
20~25 mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
YES
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
LR Approval
YES
RoHS Approval
YES
미리보기 - 생성
프리뷰
견적
3D
2D

카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.