Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKB80 - Feed-Through single level,Screw Connection,Width:19.00mm,M6,600V,85A
Bill of material
DKB80
Name
DKB80
Preview
Product type
Feed-Through single level
Pitch
19.00 mm
Color
BLACK (default)
Connection method
Screw Connection
Length
54 mm
Width
19 mm
Height
41.5(TS-35)/49(TS-35/15) mm
Circuit diagram
1
Level
1
Connection points
2
Insulating material
PC
Insulating material group
Ⅲa
UL94 Flammability rating
V2
Insulation resistance
≥1000MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Ni PLATED
Rated Voltage
800 V
Rated Current
76(0.75~16mm²)/101(25mm² With Ring terminal) A
Rated Voltage(III/3)
800 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
0.75 mm²
Conductor cross section solid. max
16 mm²
Conductor cross section stranded. min
0.75 mm²
Conductor cross section stranded. max
16 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
85 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
85 A
Min. wire connection acc. to UL/CUL
18 AWG
Max. wire connection acc. to UL/CUL
4 AWG
Min. solid wire connection acc. to UL/CUL
18 AWG
Max. solid wire connection acc. to UL/CUL
4 AWG
Screw thread
M6
Screwdriver size
PH2
Tightening torque min
2.5 N.m
Tightening torque max
3 N.m
Stripping Length
16~17(The stripping length depends on the specification provided by the cable) mm
Mounting rail
TS-35,TS-35/15
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Operating temperature max
125
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
RoHS Approval
YES
Preview - Generation
Náhled
Quotation
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady