Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKBB10 - Feed-through Bi-level,Screw Connection,Width:8.80mm,M3,600V,15A
Bill of material
DKBB10
Name
DKBB10
Preview
Product type
Feed-through Bi-level
Pitch
8.80 mm
Color
BLACK (default)
Connection method
Screw Connection
Length
57 mm
Width
8.8 mm
Height
57.9(TS-35)/65.4(TS-35/15) mm
Circuit diagram
2
Level
2
Connection points
4
Insulating material
PC
Insulating material group
Ⅲa
UL94 Flammability rating
V2
Insulation resistance
≥1000MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Ni PLATED
Rated Voltage
800 V
Rated Current
24 A
Rated Voltage(III/3)
800 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
0.34 mm²
Conductor cross section solid. max
2.5 mm²
Conductor cross section stranded. min
0.34 mm²
Conductor cross section stranded. max
2.5 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
15 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
15 A
Min. wire connection acc. to UL/CUL
22 AWG
Max. wire connection acc. to UL/CUL
14 AWG
Min. solid wire connection acc. to UL/CUL
22 AWG
Max. solid wire connection acc. to UL/CUL
14 AWG
Screw thread
M3
Screwdriver size
1x5.5,PH0
Stripping Length
7~8(The stripping length depends on the specification provided by the cable lug manufacturer) mm
Mounting rail
TS-35N,TS-35/15N
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Operating temperature max
125
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
Náhled
Quotation
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady