Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKM120-U - Feed-through Single Level,Stud Connection,Width:42.00mm,M10,1500V,255A
Bill of material
DKM120-U
Name
DKM120-U
Preview
Product Category
Feed-through Single Level
Pitch
42.00 mm
Color
GREY (default)
Connection method
Stud Connection
Length
220 mm
Width
42 mm
Height
119.5(TS-35N)/127(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1500 V
Rated Current
269 A
Rated Voltage(III/3)
1500 V
Rated Impulse Voltage(III/3)
8 kV
Rated Voltage (UL Group E)
1500 V
Rated Current (UL Group E)
单线:255/双线:300 A
Min. wire connection acc. to UL/CUL
10 AWG
Max. wire connection acc. to UL/CUL
250(kcmil) AWG
Min. solid wire connection acc. to UL/CUL
10 AWG
Max. solid wire connection acc. to UL/CUL
250(kcmil) AWG
Screw thread
M10
Screwdriver size
15X10(套筒最小长度80mm),15X12.5(套筒最小长度80mm)
Tightening torque min
10 N.m
Tightening torque max
20 N.m
Stripping Length
The stripping length depends on the specification provided by the cable lug manufacturer mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
NO
Operating temperature max
120
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
Náhled
Quotation
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady