Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DINKLE
Description
DKM185 - Feed-through Single Level,Stud Connection,Width:55.00mm,M12,1000V,310A
Bill of material
DKM185
Name
DKM185
Preview
Product Category
Feed-through Single Level
Pitch
55.00 mm
Color
GREY (default)
Connection method
Stud Connection
Length
163 mm
Width
55 mm
Height
67.95(TS-35N)/75.45(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1000 V
Rated Current
353 A
Rated Voltage(III/3)
1000 V
Rated Impulse Voltage(III/3)
8 kV
Rated Voltage (UL Group E)
1000 V
Rated Current (UL Group E)
单线:310/双线:400 A
Min. wire connection acc. to UL/CUL
8 AWG
Max. wire connection acc. to UL/CUL
350(kcmil) AWG
Screw thread
M12
Tightening torque min
14 N.m
Tightening torque max
31 N.m
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
NO
Finger protection IP20(IEC60529)
NO
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
RoHS Approval
YES
Preview - Generation
Преглед
Quotation
3D
2D

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси