Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKM185-U - Feed-through Single Level,Stud Connection,Width:55.00mm,M12,1500V,310A
Bill of material
DKM185-U
Name
DKM185-U
Preview
Product Category
Feed-through Single Level
Pitch
55.00 mm
Color
GREY (default)
Connection method
Stud Connection
Length
276 mm
Width
55 mm
Height
127.3(TS-35N)/134.8(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1500 V
Rated Current
353 A
Rated Voltage(III/3)
1500 V
Rated Impulse Voltage(III/3)
8 kV
Rated Voltage (UL/CUL Group B)
1500 V
Rated Current (UL/CUL Group B)
单线:310/双线:400 A
Min. wire connection acc. to UL/CUL
8 AWG
Max. wire connection acc. to UL/CUL
350(kcmil) AWG
Screw thread
M12
Screwdriver size
18X10(套筒最小长度80mm),18X12.5(套筒最小长度80mm)
Tightening torque min
14 N.m
Tightening torque max
31 N.m
Stripping Length
The stripping length depends on the specification provided by the cable lug manufacturer mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
NO
Operating temperature max
120
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices