Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
DINKLE
Description
PPAC-25 - Panel Feed-through,Screw Connection,M5,600V,115A
Bill of material
PPAC-25
Name
PPAC-25
Preview
Product type
Panel Feed-through
Pitch
15.10 mm
Color
GREY (default)
Connection method
Screw Connection
Length
15.1 mm
Width
38.5+30 mm
Height
48.5 mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin Plated
Rated Voltage
800 V
Rated Current
125 A
Rated Voltage(III/3)
800 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
6 mm²
Conductor cross section solid. max
35 mm²
Conductor cross section stranded. min
6 mm²
Conductor cross section stranded. max
35 mm²
Conductor cross section flexible,with min ferrule without insulation
6 mm²
Conductor cross section flexible,with max ferrule without insulation
16 mm²
Conductor cross section flexible,with min ferrule with insulation
6 mm²
Conductor cross section flexible,with max ferrule with insulation
16 mm²
2 conductors with same cross section,solid,min
6 mm²
2 conductors with same cross section,solid,max
10 mm²
2 conductors with same cross section,stranded,min
6 mm²
2 conductors with same cross section,stranded,max
10 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
0.5 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
10 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
6 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
115 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
115 A
Rated Voltage (UL/CUL Group D)
600 V
Rated Current (UL/CUL Group D)
5 A
Min. wire connection acc. to UL/CUL
8 AWG
Max. wire connection acc. to UL/CUL
2 AWG
Min. solid wire connection acc. to UL/CUL
8 AWG
Max. solid wire connection acc. to UL/CUL
2 AWG
Screwdriver size
米字刀:PZ2
Stripping Length
14~15 mm
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
RoHS Approval
YES
Preview - Generation
Náhled
Quotation
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady