Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
2ESDSR-XXP - PCB Connector,Push-in design,Pitch:5.08mm,300V,10A
Bill of material
2ESDSR-XXP
Name
2ESDSR-XXP
Preview
Product type
PCB Connector - Plug
Pitch
5.08 mm
Color
GREEN (default)
Connection method
Push-in design
Type of locking
Without
Length
122.02 mm
Width
15 mm
Height
25.9 mm
Circuit diagram
24
Number of poles
24P
Level
1
Connection points
24
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
630 V
Rated Current
18 A
Rated Voltage(II/2)
630 V
Rated Voltage(III/2)
320 V
Rated Voltage(III/3)
320 V
Rated Impulse Voltage(II/2)
4 kV
Rated Impulse Voltage(III/2)
4 kV
Rated Impulse Voltage(III/3)
4 kV
Conductor cross section solid. min
0.2 mm²
Conductor cross section solid. max
2.5 mm²
Conductor cross section stranded. min
0.2 mm²
Conductor cross section stranded. max
2.5 mm²
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
Conductor cross section flexible,with max ferrule without insulation
2.5 mm²
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
Conductor cross section flexible,with max ferrule with insulation
2.5 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.75 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
1.5 mm²
Rated Voltage (UL/CUL Group B)
300 V
Rated Current (UL/CUL Group B)
10 A
Rated Voltage (UL/CUL Group D)
300 V
Rated Current (UL/CUL Group D)
10 A
Min. wire connection acc. to UL/CUL
26 AWG
Max. wire connection acc. to UL/CUL
12 AWG
Screwdriver size
0.6x3.5
Stripping Length
10~11 mm
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices