Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
AK1.5-TR - Single Level Feed-through Terminal Block,Spring Clamp Connection,Width:4.20mm,600V,14A
Bill of material
AK1.5-TR
Name
AK1.5-TR
Preview
Product Category
Single Level Feed-through Terminal Block
Pitch
4.20 mm
Color
GREY (default)
Connection method
Spring Clamp Connection
Length
72.6 mm
Width
4.2 mm
Height
36.5(TS-35N)/44(TS-35/15N) mm
Circuit diagram
1
Level
1
Connection points
4
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
630 V
Rated Current
17.5 A
Rated Voltage(III/3)
630 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
0.14 mm²
Conductor cross section solid. max
1.5 mm²
Conductor cross section stranded. min
0.14 mm²
Conductor cross section stranded. max
1.5 mm²
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
Conductor cross section flexible,with max ferrule without insulation
1.5 mm²
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
Conductor cross section flexible,with max ferrule with insulation
1 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
0.5 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
14 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
14 A
Min. wire connection acc. to UL/CUL
30 AWG
Max. wire connection acc. to UL/CUL
14 AWG
Min. solid wire connection acc. to UL/CUL
30 AWG
Max. solid wire connection acc. to UL/CUL
14 AWG
Screw thread
0.4x2.5
Stripping Length
9~10 mm
Mounting rail
TS-35N,TS-35/15N
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices