Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
AK10 - Single Level Feed-through Terminal Block,Spring Clamp Connection,Width:10.00mm,600V,51A
Bill of material
AK10
Name
AK10
Preview
Product Category
Single Level Feed-through Terminal Block
Pitch
10.00 mm
Color
GREY (default)
Connection method
Spring Clamp Connection
Length
71.1 mm
Width
10 mm
Height
50.1(TS-35N)/57.6(TS-35/15N) mm
Circuit diagram
1
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
800 V
Rated Current
57 A
Rated Voltage(III/3)
800 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
1.5 mm²
Conductor cross section solid. max
10 mm²
Conductor cross section stranded. min
1.5 mm²
Conductor cross section stranded. max
10 mm²
Conductor cross section flexible,with min ferrule without insulation
1.5 mm²
Conductor cross section flexible,with max ferrule without insulation
10 mm²
Conductor cross section flexible,with min ferrule with insulation
1.5 mm²
Conductor cross section flexible,with max ferrule with insulation
10 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
1.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
2.5 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
51 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
51 A
Min. wire connection acc. to UL/CUL
24 AWG
Max. wire connection acc. to UL/CUL
6 AWG
Min. solid wire connection acc. to UL/CUL
24 AWG
Max. solid wire connection acc. to UL/CUL
6 AWG
Screwdriver size
1.0x5.5
Stripping Length
18 mm
Mounting rail
TS-35N,TS-35/15N
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices