Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DK35H-PE - Grounding Terminal Block,Screw Connection,Width:16.00mm,M6,600V
Bill of material
DK35H-PE
Name
DK35H-PE
Preview
Product Category
Grounding Terminal Block
Pitch
16.00 mm
Color
YELLOW-GREEN (default)
Connection method
Screw Connection
Length
52 mm
Width
16 mm
Height
61.2(TS-35N)/68.7(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1000 V
Rated Voltage(III/3)
1000 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
2.5 mm²
Conductor cross section solid. max
35 mm²
Conductor cross section stranded. min
2.5 mm²
Conductor cross section stranded. max
35 mm²
Conductor cross section flexible,with min ferrule without insulation
2.5 mm²
Conductor cross section flexible,with max ferrule without insulation
35 mm²
Conductor cross section flexible,with min ferrule with insulation
2.5 mm²
Conductor cross section flexible,with max ferrule with insulation
35 mm²
2 conductors with same cross section,solid,min
2.5 mm²
2 conductors with same cross section,solid,max
16 mm²
2 conductors with same cross section,stranded,min
2.5 mm²
2 conductors with same cross section,stranded,max
10 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
2.5 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
10 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
2.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
10 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Voltage (UL/CUL Group C)
600 V
Min. wire connection acc. to UL/CUL
12 AWG
Max. wire connection acc. to UL/CUL
3 AWG
Min. solid wire connection acc. to UL/CUL
12 AWG
Max. solid wire connection acc. to UL/CUL
3 AWG
Screw thread
M6(wire), M4(rail)
Screwdriver size
1.0x5.5
Stripping Length
16~18 mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
YES
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
LR Approval
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices