Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DK4N-PE - Grounding Terminal Block,Screw Connection,Width:6.10mm,M3,600V
Bill of material
DK4N-PE
Name
DK4N-PE
Preview
Product Category
Grounding Terminal Block
Pitch
6.10 mm
Color
YELLOW-GREEN (default)
Connection method
Screw Connection
Length
45.4 mm
Width
6.1 mm
Height
41.8(TS-35N)/49.3(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1000 V
Rated Voltage(III/3)
1000 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
0.14 mm²
Conductor cross section solid. max
6 mm²
Conductor cross section stranded. min
0.14 mm²
Conductor cross section stranded. max
4 mm²
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
Conductor cross section flexible,with max ferrule without insulation
4 mm²
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
Conductor cross section flexible,with max ferrule with insulation
2.5 mm²
2 conductors with same cross section,solid,min
0.14 mm²
2 conductors with same cross section,solid,max
2.5 mm²
2 conductors with same cross section,stranded,min
0.14 mm²
2 conductors with same cross section,stranded,max
1.5 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
0.25 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
1 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
2.5 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Voltage (UL/CUL Group C)
600 V
Min. wire connection acc. to UL/CUL
28 AWG
Max. wire connection acc. to UL/CUL
10 AWG
Min. solid wire connection acc. to UL/CUL
28 AWG
Max. solid wire connection acc. to UL/CUL
10 AWG
Screw thread
M3
Screwdriver size
0.6x3.5,PH0
Tightening torque min
0.5 N.m
Tightening torque max
0.6 N.m
Stripping Length
8~10 mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
YES
Grounding connection
YES
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
LR Approval
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices