Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DK6S - Single Level Feed-Through Terminal Block,Screw Connection,Width:8.00mm,M4,300V,50A
Bill of material
DK6S
Name
DK6S
Preview
Product Category
Single Level Feed-Through Terminal Block
Pitch
8.00 mm
Color
GREY (default)
Connection method
Screw Connection
Length
30.3 mm
Width
8 mm
Height
37.8(TS-15) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
500 V
Rated Current
41 A
Rated Voltage(III/3)
500 V
Rated Impulse Voltage(III/3)
4 kV
Conductor cross section solid. min
0.5 mm²
Conductor cross section solid. max
6 mm²
Conductor cross section stranded. min
0.5 mm²
Conductor cross section stranded. max
6 mm²
Conductor cross section flexible,with min ferrule without insulation
0.5 mm²
Conductor cross section flexible,with max ferrule without insulation
6 mm²
Conductor cross section flexible,with min ferrule with insulation
0.5 mm²
Conductor cross section flexible,with max ferrule with insulation
6 mm²
2 conductors with same cross section,solid,min
0.5 mm²
2 conductors with same cross section,solid,max
6 mm²
2 conductors with same cross section,stranded,min
0.5 mm²
2 conductors with same cross section,stranded,max
6 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
0.5 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
4 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
4 mm²
Rated Voltage (UL/CUL Group B)
300 V
Rated Current (UL/CUL Group B)
50 A
Rated Voltage (UL/CUL Group C)
300 V
Rated Current (UL/CUL Group C)
50 A
Rated Voltage (UL/CUL Group D)
300 V
Rated Current (UL/CUL Group D)
10 A
Min. wire connection acc. to UL/CUL
20 AWG
Max. wire connection acc. to UL/CUL
8 AWG
Min. solid wire connection acc. to UL/CUL
20 AWG
Max. solid wire connection acc. to UL/CUL
8 AWG
Screw thread
M4
Screwdriver size
0.8x4.0,PH1
Stripping Length
9~11 mm
Mounting rail
TS-15
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
Explosion-proof Approval
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices