Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKB40N - Feed-Through single level,Screw Connection,Width:11.00mm,M4,600V,40A
Bill of material
DKB40N
Name
DKB40N
Preview
Product type
Feed-Through single level
Pitch
11.00 mm
Color
BLACK (default)
Connection method
Screw Connection
Length
41 mm
Width
11 mm
Height
35(TS-35N)/42.5(TS-35/15N) mm
Circuit diagram
1
Level
1
Connection points
2
Insulating material
PC
Insulating material group
Ⅲa
UL94 Flammability rating
V2
Insulation resistance
≥1000MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
630 V
Rated Current
41 A
Rated Voltage(III/3)
630 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
0.34 mm²
Conductor cross section solid. max
6 mm²
Conductor cross section stranded. min
0.34 mm²
Conductor cross section stranded. max
6 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
40 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
40 A
Min. wire connection acc. to UL/CUL
22 AWG
Max. wire connection acc. to UL/CUL
8 AWG
Screw thread
M4
Screwdriver size
PH2
Tightening torque min
1.2 N.m
Tightening torque max
1.5 N.m
Stripping Length
13~14(The stripping length depends on the specification provided by the cable) mm
Mounting rail
TS-35N,TS-35/15N
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Operating temperature max
125
Operating temperature min
-40
UL Recognized
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices