Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKK2.5N-CP - Disconnect Terminal Block,Screw Connection,Width:5.10mm,M2.5,300V,6A
Bill of material
DKK2.5N-CP
Name
DKK2.5N-CP
Preview
Product Category
Disconnect Terminal Block
Pitch
5.10 mm
Color
GREY (default)
Connection method
Screw Connection
Length
71.5 mm
Width
5.1 mm
Height
84.3(TS-35N)/91.8(TS-35/15N) mm
Circuit diagram
2
Number of poles
01P
Level
2
Connection points
4
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
400 V
Rated Current
6 A
Rated Voltage(III/3)
400 V
Rated Impulse Voltage(III/3)
6 kV
Conductor cross section solid. min
0.34 mm²
Conductor cross section solid. max
2.5 mm²
Conductor cross section stranded. min
0.34 mm²
Conductor cross section stranded. max
2.5 mm²
Conductor cross section flexible,with min ferrule without insulation
0.34 mm²
Conductor cross section flexible,with max ferrule without insulation
2.5 mm²
Conductor cross section flexible,with min ferrule with insulation
0.34 mm²
Conductor cross section flexible,with max ferrule with insulation
2.5 mm²
2 conductors with same cross section,solid,min
0.34 mm²
2 conductors with same cross section,solid,max
1.5 mm²
2 conductors with same cross section,stranded,min
0.34 mm²
2 conductors with same cross section,stranded,max
1.5 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
0.34 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
1.5 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
1.5 mm²
Rated Voltage (UL/CUL Group B)
300 V
Rated Current (UL/CUL Group B)
6 A
Rated Voltage (UL/CUL Group C)
300 V
Rated Current (UL/CUL Group C)
6 A
Min. wire connection acc. to UL/CUL
22 AWG
Max. wire connection acc. to UL/CUL
12 AWG
Min. solid wire connection acc. to UL/CUL
22 AWG
Max. solid wire connection acc. to UL/CUL
12 AWG
Screw thread
M2.5
Screwdriver size
0.4*2.5,PH0
Tightening torque min
0.4 N.m
Tightening torque max
0.5 N.m
Stripping Length
9~11 mm
Mounting rail
TS-35N,TS-35/15N
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices