Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKM35 - Feed-through Single Level,Stud Connection,Width:27.00mm,M6,1000V,130A
Bill of material
DKM35
Name
DKM35
Preview
Product Category
Feed-through Single Level
Pitch
27.00 mm
Color
GREY (default)
Connection method
Stud Connection
Length
107.7 mm
Width
27 mm
Height
50(TS-35N)/57.5(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1000 V
Rated Current
125 A
Rated Voltage(III/3)
1000 V
Rated Impulse Voltage(III/3)
8 kV
Rated Voltage (UL Group E)
1000 V
Rated Current (UL Group E)
单线:130/双线:170 A
Min. wire connection acc. to UL/CUL
12 AWG
Max. wire connection acc. to UL/CUL
1 AWG
Screw thread
M6
Tightening torque min
3 N.m
Tightening torque max
6 N.m
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
NO
Finger protection IP20(IEC60529)
NO
Operating temperature max
120
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices