Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKM5 - Feed-Through single level,Stud Connection,Width:13.00mm,M5,1000V,85A
Bill of material
DKM5
Name
DKM5
Preview
Product Category
Feed-Through single level
Pitch
13.00 mm
Color
GREY (default)
Connection method
Stud Connection
Length
67 mm
Width
13 mm
Height
55(TS-35N)/62.5(TS-35/15N) mm
Number of poles
01P
Level
1
Connection points
1
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
STEEL
Plating of conductor surface
Zn PLATED
Rated Voltage
1000 V
Rated Current
76 A
Rated Voltage(III/3)
1000 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
0.5 mm²
Conductor cross section solid. max
16 mm²
Conductor cross section stranded. min
6 mm²
Conductor cross section stranded. max
10 mm²
Rated Voltage (UL Group E)
1000 V
Rated Current (UL Group E)
85 A
Min. wire connection acc. to UL/CUL
16 AWG
Max. wire connection acc. to UL/CUL
4 AWG
Screw thread
M5
Tightening torque min
2 N.m
Tightening torque max
4 N.m
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
NO
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices