Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKM50-U - Feed-through Single Level,Stud Connection,Width:27.00mm,M8,1500V,150A
Bill of material
DKM50-U
Name
DKM50-U
Preview
Product Category
Feed-through Single Level
Pitch
27.00 mm
Color
GREY (default)
Connection method
Stud Connection
Length
126.8 mm
Width
27 mm
Height
101.5(TS-35N)/109(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1500 V
Rated Current
150 A
Rated Voltage(III/3)
1500 V
Rated Impulse Voltage(III/3)
8 kV
Rated Voltage (UL Group E)
1500 V
Rated Current (UL Group E)
单线:150/双线:200 A
Screw thread
M8
Tightening torque min
6 N.m
Tightening torque max
12 N.m
Stripping Length
The stripping length depends on the specification provided by the cable mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
NO
Operating temperature max
120
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices