Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKM70-U - Feed-through Single Level,Stud Connection,Width:32.00mm,M8,1500V,175A
Bill of material
DKM70-U
Name
DKM70-U
Preview
Product Category
Feed-through Single Level
Pitch
32.00 mm
Color
GREY (default)
Connection method
Stud Connection
Length
132 mm
Width
32 mm
Height
110.5(TS-35N)/118(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
1500 V
Rated Current
192 A
Rated Voltage(III/3)
1500 V
Rated Impulse Voltage(III/3)
8 kV
Rated Voltage (UL Group E)
1500 V
Rated Current (UL Group E)
单线:175双线:230 A
Min. wire connection acc. to UL/CUL
14 AWG
Max. wire connection acc. to UL/CUL
2/0 AWG
Min. solid wire connection acc. to UL/CUL
14 AWG
Max. solid wire connection acc. to UL/CUL
2 AWG
Screw thread
M8
Tightening torque min
6 N.m
Tightening torque max
12 N.m
Stripping Length
The stripping length depends on the specification provided by the cable lug manufacturer mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
NO
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
NO
Operating temperature max
120
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices