Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DKU20 - Feed-Through single level,Screw Connection,Width:8.20mm,M3.5,600V,20A
Bill of material
DKU20
Name
DKU20
Preview
Product type
Feed-Through single level
Pitch
8.20 mm
Color
BLACK (default)
Connection method
Screw Connection
Length
40.5 mm
Width
8.2 mm
Height
33.5(TS-35N)/41(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PC
Insulating material group
Ⅲa
UL94 Flammability rating
V2
Insulation resistance
≥1000MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
630 V
Rated Current
24 A
Rated Voltage(III/3)
630 V
Rated Impulse Voltage(III/3)
8 kV
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
20 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
20 A
Rated Voltage (UL/CUL Group D)
600 V
Rated Current (UL/CUL Group D)
20 A
Screw thread
M3.5
Screwdriver size
PH2
Tightening torque min
1 N.m
Tightening torque max
1.3 N.m
Mounting rail
TS-35N、TS-35/15N
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
125
Operating temperature min
-40
UL Recognized
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices