Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DPP1.5N-PE - Grounding Terminal Block,Push-in Design,Width:3.50mm,300V
Bill of material
DPP1.5N-PE
Name
DPP1.5N-PE
Preview
Product Category
Grounding Terminal Block
Pitch
3.50 mm
Color
YELLOW-GREEN (default)
Connection method
Push-in Design
Length
69 mm
Width
3.5 mm
Height
42.7(TS-35N)/50.2(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
2
Connection points
4
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
500 V
Rated Impulse Voltage(III/3)
6 kV
Conductor cross section solid. min
0.2 mm²
Conductor cross section solid. max
1.5 mm²
Conductor cross section stranded. min
0.2 mm²
Conductor cross section stranded. max
1.5 mm²
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
Conductor cross section flexible,with max ferrule without insulation
1.5 mm²
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
Conductor cross section flexible,with max ferrule with insulation
0.75 mm²
Rated Voltage (UL/CUL Group B)
300 V
Rated Voltage (UL/CUL Group C)
300 V
Min. wire connection acc. to UL/CUL
26 AWG
Max. wire connection acc. to UL/CUL
14 AWG
Min. solid wire connection acc. to UL/CUL
26 AWG
Max. solid wire connection acc. to UL/CUL
14 AWG
Screwdriver size
0.4x2.5
Stripping Length
8~9 mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
YES
Grounding connection
YES
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices