Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
DINKLE
Description
DPP2.5N-D02 - Bi-level Feed-Through Terminal Block,Push-in Design,Width:5.10mm,300V,0.5A
Bill of material
DPP2.5N-D02
Name
DPP2.5N-D02
Preview
Product Category
Diode Terminal Block
Pitch
5.10 mm
Color
GREY (default)
Connection method
Push-in Design
Length
69 mm
Width
5.1 mm
Height
47.5 (TS-35N).55(TS-35/15N) mm
Circuit diagram
1
Number of poles
01P
Level
2
Connection points
4
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
500 V
Rated Current
0.5 A
Rated Voltage(III/3)
500 V
Rated Impulse Voltage(III/3)
6 kV
Conductor cross section solid. min
0.14 mm²
Conductor cross section solid. max
4 mm²
Conductor cross section stranded. min
0.14 mm²
Conductor cross section stranded. max
2.5 mm²
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
Conductor cross section flexible,with max ferrule without insulation
2.5 mm²
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
Conductor cross section flexible,with max ferrule with insulation
2.5 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
0.5 mm²
Rated Voltage (UL/CUL Group B)
300 V
Rated Current (UL/CUL Group B)
0.5 A
Rated Voltage (UL/CUL Group C)
300 V
Rated Current (UL/CUL Group C)
0.5 A
Min. wire connection acc. to UL/CUL
26 AWG
Max. wire connection acc. to UL/CUL
12 AWG
Screwdriver size
0.6x3.5
Stripping Length
10 mm
Mounting rail
TS-35N、TS-35/15N
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
RoHS Approval
YES
Preview - Generation
プレビュー
見積り依頼
3D
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください