Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
EK500V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:5.00mm,M2.5,300V,20A
Bill of material
EK500V-02P
Name
EK500V-02P
Preview
Product type
PCB Terminal Blocks
Pitch
5.00 mm
Color
GREEN (default)
Connection method
Screw Connection
Type of locking
Without
Soldering Method
Wave Soldering
Length
10 mm
Width
10 mm
Height
13.8 mm
Pin dimensions
0.8x1 mm
Pin length
3.5 mm
PCB hole diameter
1.5~1.6 mm
Circuit diagram
2
Number of poles
02P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
320 V
Rated Current
24 A
Rated Voltage(II/2)
630 V
Rated Voltage(III/2)
320 V
Rated Voltage(III/3)
250 V
Rated Impulse Voltage(II/2)
4 kV
Rated Impulse Voltage(III/2)
4 kV
Rated Impulse Voltage(III/3)
4 kV
Conductor cross section solid. min
0.14 mm²
Conductor cross section solid. max
2.5 mm²
Conductor cross section stranded. min
0.14 mm²
Conductor cross section stranded. max
2.5 mm²
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
Conductor cross section flexible,with max ferrule without insulation
1.5 mm²
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
Conductor cross section flexible,with max ferrule with insulation
1.5 mm²
2 conductors with same cross section,solid,min
0.14 mm²
2 conductors with same cross section,solid,max
1.5 mm²
2 conductors with same cross section,stranded,min
0.14 mm²
2 conductors with same cross section,stranded,max
1 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
0.25 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
0.75 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
1 mm²
Rated Voltage (UL/CUL Group B)
300 V
Rated Current (UL/CUL Group B)
20 A
Rated Voltage (UL/CUL Group D)
300 V
Rated Current (UL/CUL Group D)
10 A
Min. wire connection acc. to UL/CUL
28 AWG
Max. wire connection acc. to UL/CUL
12 AWG
Min. solid wire connection acc. to UL/CUL
28 AWG
Max. solid wire connection acc. to UL/CUL
12 AWG
Screw thread
M2.5
Screwdriver size
0.6x3.5
Tightening torque min
0.4 N.m
Tightening torque max
0.5 N.m
Stripping Length
6~7 mm
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
CSA Recognized
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices