Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
PM6N - Panel Mounting Terminal block,Screw Connection,Width:8.00mm,M4,300V,65A
Bill of material
PM6N
Name
PM6N
Preview
Product Category
Panel Mounting Terminal block
Pitch
8.00 mm
Color
GREY (default)
Connection method
Screw Connection
Length
30 mm
Width
8 mm
Height
29.8 mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
500 V
Rated Current
41 A
Rated Voltage(III/3)
500 V
Rated Impulse Voltage(III/3)
6 kV
Conductor cross section solid. min
0.5 mm²
Conductor cross section solid. max
10 mm²
Conductor cross section stranded. min
0.5 mm²
Conductor cross section stranded. max
6 mm²
Conductor cross section flexible,with min ferrule without insulation
0.5 mm²
Conductor cross section flexible,with max ferrule without insulation
6 mm²
Conductor cross section flexible,with min ferrule with insulation
0.5 mm²
Conductor cross section flexible,with max ferrule with insulation
6 mm²
2 conductors with same cross section,solid,min
0.5 mm²
2 conductors with same cross section,solid,max
6 mm²
2 conductors with same cross section,stranded,min
0.5 mm²
2 conductors with same cross section,stranded,max
4 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
0.5 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
4 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
1.5 mm²
Rated Voltage (UL/CUL Group B)
300 V
Rated Current (UL/CUL Group B)
65 A
Rated Voltage (UL/CUL Group C)
300 V
Rated Current (UL/CUL Group C)
65 A
Rated Voltage (UL/CUL Group D)
600 V
Rated Current (UL/CUL Group D)
5 A
Min. wire connection acc. to UL/CUL
20 AWG
Max. wire connection acc. to UL/CUL
6 AWG
Screw thread
M4
Screwdriver size
0.8x4,PH1
Tightening torque min
1.2 N.m
Tightening torque max
1.5 N.m
Stripping Length
9~11 mm
End cover plate required
YES
Grounding connection
NO
Back of the hand protection IP10(IEC60529)
YES
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices