Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
PPAC-16 - Panel Feed-through,Screw Connection,M5,600V,85A
Bill of material
PPAC-16
Name
PPAC-16
Preview
Product type
Panel Feed-through
Pitch
12.10 mm
Color
GREY (default)
Connection method
Screw Connection
Length
12.1 mm
Width
34.6+28.9 mm
Height
40.4 mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin Plated
Rated Voltage
500 V
Rated Current
101 A
Rated Voltage(III/3)
500 V
Rated Impulse Voltage(III/3)
6 kV
Conductor cross section solid. min
0.34 mm²
Conductor cross section solid. max
25 mm²
Conductor cross section stranded. min
0.34 mm²
Conductor cross section stranded. max
25 mm²
Conductor cross section flexible,with min ferrule without insulation
0.34 mm²
Conductor cross section flexible,with max ferrule without insulation
16 mm²
Conductor cross section flexible,with min ferrule with insulation
0.34 mm²
Conductor cross section flexible,with max ferrule with insulation
10 mm²
2 conductors with same cross section,solid,min
0.34 mm²
2 conductors with same cross section,solid,max
6 mm²
2 conductors with same cross section,stranded,min
0.34 mm²
2 conductors with same cross section,stranded,max
6 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
0.5 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
6 mm²
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
2 conductors with same cross section flexible,max ferrule with insulation for double wire
6 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
85 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
85 A
Rated Voltage (UL/CUL Group D)
600 V
Rated Current (UL/CUL Group D)
5 A
Min. wire connection acc. to UL/CUL
22 AWG
Max. wire connection acc. to UL/CUL
4 AWG
Min. solid wire connection acc. to UL/CUL
22 AWG
Max. solid wire connection acc. to UL/CUL
4 AWG
Screwdriver size
十字刀:PZ2
Stripping Length
11~12 mm
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices