Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
PPAC-50AS - Panel Feed-through,Screw Connection,M6,300V,150A
Bill of material
PPAC-50AS
Name
PPAC-50AS
Preview
Product type
Panel Feed-through
Pitch
18.80 mm
Color
GREY (default)
Connection method
Screw Connection
Length
18.8 mm
Width
77.9 mm
Height
54 mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin Plated
Rated Voltage
690 V
Rated Current
150 A
Rated Voltage(III/3)
690 V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
16 mm²
Conductor cross section solid. max
50 mm²
Conductor cross section stranded. min
16 mm²
Conductor cross section stranded. max
50 mm²
Rated Voltage (UL/CUL Group B)
300 V
Rated Current (UL/CUL Group B)
150 A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
150 A
Rated Voltage (UL/CUL Group D)
600 V
Rated Current (UL/CUL Group D)
5 A
Min. wire connection acc. to UL/CUL
6 AWG
Max. wire connection acc. to UL/CUL
1/0 AWG
Min. solid wire connection acc. to UL/CUL
6 AWG
Max. solid wire connection acc. to UL/CUL
1/0 AWG
Screwdriver size
#5
Stripping Length
18~19 mm
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices