Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
PPAC-95MAS - Panel Feed-through,Screw Connection,M8,300V,230A
Bill of material
PPAC-95MAS
Name
PPAC-95MAS
Preview
Product type
Panel Feed-through
Color
GREY (default)
Connection method
Screw Connection
Type of locking
With mounting flange
Length
91.45 mm
Width
25 mm
Height
100 mm
Circuit diagram
1
Number of poles
01P
Level
1
Connection points
1
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
500V(5.0~6.0mm mounting plate).630V(1.0~5.0mm mounting plate and plastic mounting plate) V
Rated Current
232 A
Rated Voltage(III/3)
500V(5.0~6.0mm mounting plate).630V(1.0~5.0mm mounting plate and plastic mounting plate) V
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
25 mm²
Conductor cross section solid. max
95 mm²
Conductor cross section stranded. min
25 mm²
Conductor cross section stranded. max
95 mm²
Conductor cross section flexible,with min ferrule without insulation
25 mm²
Conductor cross section flexible,with max ferrule without insulation
95 mm²
Conductor cross section flexible,with min ferrule with insulation
25 mm²
Conductor cross section flexible,with max ferrule with insulation
95 mm²
2 conductors with same cross section,solid,min
25 mm²
2 conductors with same cross section,solid,max
35 mm²
2 conductors with same cross section,stranded,min
25 mm²
2 conductors with same cross section,stranded,max
35 mm²
2 conductors with same cross section flexible,with min ferrule without insulation
16 mm²
2 conductors with same cross section flexible,with max ferrule without insulation
35 mm²
Rated Voltage (UL/CUL Group B)
300 V
Rated Current (UL/CUL Group B)
230 A
Rated Voltage (UL/CUL Group C)
300 V
Rated Current (UL/CUL Group C)
230 A
Rated Voltage (UL/CUL Group D)
600 V
Rated Current (UL/CUL Group D)
5 A
Min. wire connection acc. to UL/CUL
4 AWG
Max. wire connection acc. to UL/CUL
4/0 AWG
Min. solid wire connection acc. to UL/CUL
4 AWG
Max. solid wire connection acc. to UL/CUL
4/0 AWG
Stripping Length
27 mm
Finger protection IP20(IEC60529)
NO
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
IEC Approval
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices