Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
TKE05 - Transformer Terminal Block,Screw Connection,Pitch:7.50mm M3,600V,30A
Bill of material
TKE05
Name
TKE05
Preview
Product type
Transformer Terminal Block
Pitch
7.50 mm
Color
GREY (default)
Connection method
Screw Connection
Type of locking
Rail mounting
Length
15 mm
Width
19.2 mm
Height
32 mm
Circuit diagram
2
Number of poles
02P
Level
1
Connection points
2
Insulating material
PA66
Insulating material group
I
UL94 Flammability rating
V0
Insulation resistance
≥500MΩ at DC 500V
Conductor material
COPPER ALLOY
Plating of conductor surface
Tin PLATED
Rated Voltage
800 V
Rated Current
32 A
Rated Voltage(II/2)
1000 V
Rated Voltage(III/2)
800 V
Rated Voltage(III/3)
800 V
Rated Impulse Voltage(II/2)
8 kV
Rated Impulse Voltage(III/2)
8 kV
Rated Impulse Voltage(III/3)
8 kV
Conductor cross section solid. min
0.2 mm²
Conductor cross section solid. max
6 mm²
Conductor cross section stranded. min
0.2 mm²
Conductor cross section stranded. max
6 mm²
Rated Voltage (UL/CUL Group B)
600 V
Rated Current (UL/CUL Group B)
25(SOL)/30(STR) A
Rated Voltage (UL/CUL Group C)
600 V
Rated Current (UL/CUL Group C)
25(SOL)/30(STR) A
Rated Voltage (UL/CUL Group D)
600 V
Rated Current (UL/CUL Group D)
25(SOL)/30(STR) A
Min. wire connection acc. to UL/CUL
30 AWG
Max. wire connection acc. to UL/CUL
10 AWG
Min. solid wire connection acc. to UL/CUL
30 AWG
Max. solid wire connection acc. to UL/CUL
10 AWG
Screw thread
M3
Screwdriver size
0.6x3.5
Stripping Length
10~11 mm
Finger protection IP20(IEC60529)
YES
Operating temperature max
120
Operating temperature min
-40
UL Recognized
YES
RoHS Approval
YES
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices